Catalog navigation
CAD model selection
ORDERNO
MW-P-CF-FF-72_Mill Finish_White Glazing
angle
45
category
Windows
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
34.9999999999999
inclinedglass_length
49.4974746830583
massunit
1
outsidecurb_length
70
outsidecurb_width
70
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2019
visual light transmittance
0
width
0
Download CAD models
Previews