Catalog navigation
CAD model selection
ORDERNO
CU-FF-DE 36_Black Finish_Bronze-Clear Acrylic
category
Windows
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
0
insidecurb_length
71.8125
insidecurb_width
30.25
massunit
1
omniclass number
23.30.30.14.11
omniclass title
Domed Unit Skylights
outsidecurb_length
74.8125
outsidecurb_width
33.25
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2021
visual light transmittance
0
width
0
Download CAD models
Previews