Catalog navigation
CAD model selection
ORDERNO
MW-CU-P-CF-FF-VE_Brown Finish_Bronze Glazing
angle
30
b
1
category
Windows
cost
0
default elevation
48
define thermal properties by
0
glazed panels long
3
heat transfer coefficient (u)
0
height
18.7431578064991
inclined_length
29.9863156129983
loc
18
massunit
1
ousidecurb_length
94
outsidecurb_width
58
p
16.7431578064991
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2019
visual light transmittance
0
width
0
Download CAD models
Previews