Catalog navigation
CAD model selection
ORDERNO
MW-CU-P-CF-FF-60_Brown Finish_White Glazing
angle
45
b
29
category
Windows
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
1
inclined_length
41.0121933088197
massunit
1
ousidecurb_length
94
outsidecurb_width
58
p
29
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2019
visual light transmittance
0
width
0
Download CAD models
Previews