Catalog navigation
CAD model selection
ORDERNO
MW-CU-P-CF-FF-72_Brown Finish_Clear Glazing
angle
30
b
35
category
Windows
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
1
inclined_length
40.4145188432738
massunit
1
ousidecurb_length
106
outsidecurb_width
70
p
20.2072594216369
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2019
visual light transmittance
0
width
0
Download CAD models
Previews