Catalog navigation
CAD model selection
ORDERNO
G-FF-BUTTED 9696_Brown Finish_Bronze Glazing
array1
0
arraymulti
1
category
Windows
cloffset
7.00000000000129
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
0
massunit
1
mntwd
2
muntcheck
3
muntspc
99
nominal pane width
96
outsidecurb_height
96
outsidecurb_width
396
pane count
4
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
start
0
thermal resistance (r)
0
version
2021
visual light transmittance
0
width
0
Download CAD models
Previews