Catalog navigation
CAD model selection
ORDERNO
CU-CF-FF-DE 60_Brown Finish_Clear-Clear Acrylic
category
Windows
cost
0
default elevation
48
define thermal properties by
0
heat transfer coefficient (u)
0
height
0
insidecurb_length
127.5
insidecurb_width
55
massunit
1
omniclass number
23.30.30.14.11
omniclass title
Domed Unit Skylights
outsidecurb_length
130.5
outsidecurb_width
58
parttype
Undefined
rough height
0
rough width
0
solar heat gain coefficient
0
thermal resistance (r)
0
version
2021
visual light transmittance
0
width
0
Download CAD models
Previews